MCD60448CT5S2X00CV1

132H2236

MCD60448CT5S2X00CV1
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
448 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 24 VAC/VDC
Other options according to Model code

Model code: MCD60448CT5S2X00CV1
Re-configure

Product details

Gross weight 16 Kilogram
Net weight 16 Kilogram
Volume 59.4 Liter
EAN 5714853310395

 

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0448 448 A
Bypass C Without Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV1 24 VAC/VDC
Typecode Part 1 MCD60448CT5S2X00CV1
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60448CT5S2X00CV1
Calculated Gross Weight [kg] 16.3
Calculated Net Weight [kg] 15.5
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality