MCD60160CT5S2X00CV2

132H2224

MCD60160CT5S2X00CV2
VLT® Soft Starter MCD 600
Without Int. Bypass Contactor
160 A Three phase 200-525 V AC
Frame size 2 IP00
Control Voltage: 110~120 VAC or 220~240 VAC
Other options according to Model code

Typbezeichnung: MCD60160CT5S2X00CV2
Neu konfigurieren

Produktdetails

Gross weight 12.2 Kilogram
Net weight 12.2 Kilogram
Volume 59.4 Liter
EAN 5714853310210

 

Product View (Switch) GLBL Global (Standard)
Product Group MCD MCD Soft Starter series
MCD Series 6 600 Series
Current Rating 0160 160 A
Bypass C Without Int. Bypass Contactor
Phase T Three phase
Mains Voltage 5 Three phase 200-525 V AC
Enclosure S2 Frame size 2
Performance X Reserved
IP Rating 00 IP00
Control Voltage CV2 110~120 VAC or 220~240 VAC
Typecode Part 1 MCD60160CT5S2X00CV2
Product Catalog NO_VIEW NO VIEW
Modelcode01 MCD60160CT5S2X00CV2
Calculated Gross Weight [kg] 13.5
Calculated Net Weight [kg] 12.7
ECCN EU Y901 Y901
ECCN US EAR99 EAR99
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01

Reservedele

Erstatningsprodukt

Replacement

Replacement

Services

Software

Software and firmware to extend functionality