FC-051PK37S2E20H3XXCXXXSXXX

132F0002

FC-051PK37S2E20H3XXCXXXSXXX

Model code: FC-051PK37S2E20H3XXCXXXSXXX

Product details

Gross weight 1.32 kg
Net weight 1.1 kg
Volume 4.612 l
EAN 5702427357457

VLT® MICRO DRIVE FC 051 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Micro Drive FC-
Micro Drive Series 051 51
Power Rating PK37 (PK37) 0.37 KW / 0.50 HP
Phase S Single phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H3 (H3) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Frame Size M1 M1-FRAME
Typecode Part 1 FC-051PK37S2E20H3XXCXXXSXXX
Modelcode01 FC-051PK37S2E20H3XXCXXXSXXX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 1.4
Calculated Net Weight [kg] 1.1
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality