FC-202P1K5T4E20H1XGXXXXSXXXXAXBXCXXXXDX

131B8290

Frequency converter
FC-202P1K5T4E20H1XGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P1K5) 1.5 KW / 2.0 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Kód modelu: FC-202P1K5T4E20H1XGXXXXSXXXXAXBXCXXXXDX
Znovu nakonfigurovat

Detaily produktu

Gross weight 5.26 Kilogram
Net weight 4.39 Kilogram
Volume 21.569 Liter
EAN 5702427369979

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 FC-202P1K5T4E20H1XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
HELP CHAR FC-202P1K5T4E20H1XXXXX
Variant condition (ref. YV00)































202_1
4
60523
A_OPT_FC-202P1K5T4AX
BR_FC-202P1K5T4X
BR_FC-202P1K5T4XH1
B_OPT_FC-202P1K5T4BX
C0_OPT_FC-202P1K5T4CX
C1_OPT_FC-202P1K5T4X
COT_FC-202P1K5T4X
C_OPT_FC-202P1K5T4XX
D_OPT_FC-202P1K5T4DX
ECL_FC-202P1K5T4E20
ECL_FC-202P1K5T4E20H1
FC-202
FC-202P1K5T4
FRAME_A2
HDW21_FC-202P1K5T4X
HDW21_FC-202P1K5T4XH1
HDW22_FC-202P1K5T4X
HDW22_FC-202P1K5T4XH1
HDW23_FC-202P1K5T4X
HDW23_FC-202P1K5T4XH1
IN_POWER_GROUP_1
LCP_FC-202P1K5T4G
P1K5
POWER_GROUP_1
RFI_FC-202P1K5T4H1
RU_POWER_GROUP_1
SV_FC-202P1K5T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA2
VLT
Variant condition (Purch)































202_1
4
60523
A_OPT_FC-202P1K5T4AX
BR_FC-202P1K5T4X
BR_FC-202P1K5T4XH1
B_OPT_FC-202P1K5T4BX
C0_OPT_FC-202P1K5T4CX
C1_OPT_FC-202P1K5T4X
COT_FC-202P1K5T4X
C_OPT_FC-202P1K5T4XX
D_OPT_FC-202P1K5T4DX
ECL_FC-202P1K5T4E20
ECL_FC-202P1K5T4E20H1
FC-202
FC-202P1K5T4
FRAME_A2
HDW21_FC-202P1K5T4X
HDW21_FC-202P1K5T4XH1
HDW22_FC-202P1K5T4X
HDW22_FC-202P1K5T4XH1
HDW23_FC-202P1K5T4X
HDW23_FC-202P1K5T4XH1
IN_POWER_GROUP_1
LCP_FC-202P1K5T4G
P1K5
POWER_GROUP_1
RFI_FC-202P1K5T4H1
RU_POWER_GROUP_1
SV_FC-202P1K5T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA2
VLT
STAT NO 32661
Product View (Default) Global (Standard)
Power 150% (HO) [KW] 1.5 1.5
Power 110% (NO) [KW] 1.5 1.5
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 2.84 2.84
Power Loss NO [W] 62 62
Power Loss NO [W] 62 62
Power Loss HO [W] 62 62
Power Loss HO [W] 62 62
Continuous Current (NO) [A] 4.1 4.1
Intermittent Current (NO) [A] 4.51 4.51
Continuous Current (NO) [A] 3.4 3.4
Intermittent Current (NO) [A] 3.74 3.74
Continuous Current (HO) [A] 4.1 4.1
Intermittent Current (HO) [A] 6.15 6.15
Continuous Current (HO) [A] 3.4 3.4
Intermittent Current (HO) [A] 5.1 5.1
Calculated Gross Weight [kg] 5.236
Calculated Package Weight 0.846
Calculated Net Weight [kg] 4.39
Helping cstic for weight calc 0
Material Net Weight 4.39
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Product Hierarchy 87D4860360523
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P1K5T4E20H1XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality