Optyma™ iCO2, OP-UPAC015COP04E

114X6003

Segment usage: Refrigeration LT; Refrigeration MT, Refrigerants: R744, Compressor power supply [V]: 400/3/50, Mandatory accessory: Module controller assembly (118U5498) is not included with the unit and must be ordered separately. Oil tank (LCA006A008) upon oil charge calculation method given inside application

Product details

Gross weight 360 Kilogram
Net weight 340 Kilogram
Volume 1744 Liter
EAN 5702424547202

 

Accumulator volume [L] 7.2 L
Air flow @ 50Hz [m³/h] 15120 m³/h
Applications HBP
LBP
MBP
Approval CE
UKCA
Capacity control Inverter
CE evaluated Yes
China RoHS compliance Out of scope
Compressor model VCO015T4E
Compressor power supply [V] 400/3/50
Connection type Solder
Description OP-UPAC015COP04E
Design Pressure High [bar] 140 bar
Design Pressure Low [bar] 80 bar
Electrical code E
EU RoHS compliance Yes
EU RoHS exemption clause No
Family Optyma™ iCO2
Fan blade size [mm] 572 mm
Fan cowl/grill type Grill
Fan current @ 50Hz [A] 3.65 A
Fan diameter [mm] 570 mm
Fan power output @ 50Hz [W] 386 W
Fan power supply [V/Ph/Hz] 280/339V DC
Frequency [Hz] 50 Hz
Gas cooler internal volume [L] 6.1 L
High value of nominal voltage at 50Hz [V] 415 V
In scope of WEEE and contain batteries No
Length [mm] 1350 mm
Liquid line connection [in] 1/2 in
Low value of nominal voltage at 50Hz [V] 400 V
Mandatory accessory Module controller assembly (118U5498) is not included with the unit and must be ordered separately. Oil tank (LCA006A008) upon oil charge calculation method given inside application
Max pressure (PS) - high side 140 bar
Max pressure (PS) - low side 80 bar
MCC 19 A
Min fuse rating [A] 25 A
Model number OP-UPAC015COP04E
No. of phases (compressor) 3
Number of fans 2
Number of receivers 2
Oil separator volume [L] 0.87 L
Oil type Diamond freeze MA68
PED category II
Phase 3
Product group Condensing Units
Product Name Description Package unit
Receiver approval CE
EAC
Receiver volume [L] 7.6 L
Refrigerants R744
RLA 16.5 A
Segment usage Refrigeration LT
Refrigeration MT
Sound pressure level 50Hz (@1 m distance) [db(A)] 62 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 42 dBA
Suction connection size [in] 3/4 in
Total height [mm] 1692 mm
TS max 43 °C
TS min -20 °C
Type Optyma™ iCO2 P04
UK RoHS compliance Yes
Version P04
Voltage 50Hz [V] 400 V
Voltage 50Hz [V] [Max] 415 V
Width [mm] 764 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality