Optyma™ Plus, OP-LPVM068NTP00E

114X3207

Segment usage: Low Back Pressure, Refrigerants: R404A; R452A; R454C; R455A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 106 Kilogram
Net weight 72 Kilogram
Volume 628.992 Liter
EAN 5702424289317

 

Air flow @ 50Hz [m³/h] 3300 m³/h
Applications LBP
Approval CE
Capacity control Fixed speed
CE evaluated Yes
China RoHS compliance Out of scope
Compressor High pressure volume (L) 0.3
Compressor Low pressure volume (L) 7.5 L
Compressor model NTZ068-4
Compressor power supply [V] 400/3/50
Condenser Coil Internal Volume [L] 0.58 L
Condenser type D7
Condenser volume (L) 0.58
Connection type Solder
Contain batteries No
Description OP-LPVM068NTP00E
Electrical code E
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 450 mm
Fan cowl/grill type H2
Fan current @ 50Hz [A] 0.47 A
Fan diameter [mm] 450 mm
Fan power consumption @ 50Hz [W] 110 W
Fan power output @ 50Hz [W] 68 W
Fan power supply [V/Ph/Hz] 230/1/50
Filter Drier Volume (L) 0.17
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 440 V
HMBP Cooling capacity range [kW] (R513A) Not available for this condition / refrigerant
LBP Cooling capacity [kW] (R452A) 1.71 kW
LBP Cooling capacity range [kW] (R452A) 1.6 to 3.6 kW
Length [mm] 480 mm
Liquid line connection [in] 3/8 in
Low value of nominal voltage at 50Hz [V] 380 V
LRA 25 A
MBP Cooling capacity range [kW] (R449A) Not available for this condition / refrigerant
MCC 8.4 A
Min fuse rating [A] 10 A
Model number OP-LPVM068NTP00E
Night operation noise pressure at 10m dB(A) 38 dBA
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Receiver approval CE
EAC
Receiver type Vertical
Receiver volume [L] 3.4 L
Refrigerants R404A
R452A
R454C
R455A
RLA 6 A
SCIP dossier no. 1f4f6787-26f3-4d07-9441-e571b9dc25ef
SCIP dossier product name OPTYMA P00 A7 D7
Segment usage Low Back Pressure
Sound power @ 50Hz [db(A)] 71 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 60 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 40 dBA
Suction connection size [in] 5/8 in
Total height [mm] 813 mm
Type Optyma™ Plus P00 (A2L)
Version P00
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 440 V
Volume (L) 0.04 L
Width [mm] 1090 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality