Comsys ADF P300, 125A, 480V-TN, IP43

099H0688

P300-125/480_TCE41Q--43
The ADF P300 active filter is available in cabinet form with protection
ratings IP32, IP43, and IP54. Extended HMI and multimaster functionality
are included as standard features. Compatible with VLT®, VACON® and iC7
drives from Danfoss.

Product details

Gross weight 352 Kilogram
Net weight 335 Kilogram
Volume 558.433 Liter
EAN 5715253292465

 

Options Power options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality