Pöörlev asendiandur, DST X520, 45 °

098G1515

This product is not available in this store. Please contact your local Customer Service Center.

Elektriühendus: Kaabel, Elektriühendus, standardne: Puudub, Pöörlemissuund: CW, Spetsifikatsiooni võti: FS045000LA11100 0033A

Product details

Brutokaal 0.121 Kilogram
Netokaal 0.041 Kilogram
Volume 0.695 Liter
EAN 5714279620009

 

Accessories A
Angle/Channel 1 [°] 45 °
Approval CE
Cable length [m] 0.1 m
CE evaluated Yes
Circuit Type Single
Contain batteries No
Electrical connection Cable
Electrical connection standard None
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Output signal Ratio metric
Packing format Multi pack
Product Group Sensors
Product name Rotary position sensor
Quantity per packing format 10 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Rotational direction CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key FS045000LA11100 0033A
Supply voltage [V] DC 5 V
Type DST X520
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality