Rotary position sensor, DST X520, 180 °, Single, SAE J1939

098G1513

Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CCW + CW, Specification key: AS180000HC24000 0033A00

Product details

Gross weight 0.081 Kilogram
Net weight 0.036 Kilogram
Volume 0.253 Liter
EAN 5715162026519

 

Accessories A
Angle/Channel 1 [°] 180 °
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Circuit type Single
Contain batteries No
Electrical connection AMP SuperSeal
Electrical connection size 6 pin
Electrical connection standard 282108-1
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Output signal SAE J1939
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CCW + CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key AS180000HC24000 0033A00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 9 V
Type DST X520
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality