Rotary position sensor, DST X520, 180 °, Single, Ratio metric
098G1500
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS180000LA11000 0033A00
Electrical connection: AMP SuperSeal, Electrical connection standard: 282108-1, Rotational direction: CW, Specification key: AS180000LA11000 0033A00
Gross weight | 0.078 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428646895 |
Gross weight | 0.078 Kilogram |
Net weight | 0.036 Kilogram |
Volume | 0.253 Liter |
EAN | 5702428646895 |
Accessories | A |
Angle/Channel 1 [°] | 180 ° |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
Contain batteries | No |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
SCIP dossier product name | GRN |
Specification key | AS180000LA11000 0033A00 |
Supply voltage [V] DC | 5 V |
Type | DST X520 |
UL evaluated | Out of scope |
Accessories | A |
Angle/Channel 1 [°] | 180 ° |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit type | Single |
Contain batteries | No |
Electrical connection | AMP SuperSeal |
Electrical connection size | 6 pin |
Electrical connection standard | 282108-1 |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Output signal | Ratio metric |
Packing format | Multi pack |
Product group | Sensors |
Product Name Description | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | 90c4872f-8992-4881-8081-9caca8bca57f |
SCIP dossier product name | GRN |
Specification key | AS180000LA11000 0033A00 |
Supply voltage [V] DC | 5 V |
Type | DST X520 |
UL evaluated | Out of scope |