UnoFloor Comfort

088X3812

This product is not available in this store. Please contact your local Customer Service Center.

Stainless steel manifold, 12 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version

Toote üksikasjad

Brutokaal 30.25 Kilogram
Netokaal 26.25 Kilogram
Volume 123.344 Liter
EAN 5702424642518

 

Application type UnoFloor
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Description Stainless steel manifold, 12 loops, AB-PM, ICON Wiring center, in white aluzinc steel cabinet, right version
Ehitise pealevoolu temperatuur [˚C] 60 °C
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE Yes
Kollektori ühenduste arv [kontuure] [max] 12
Meetering Prepared for energy meter
Number of connections 2
Pressure valve AB-PM set
Primaarne nimirõhk [bar] 6 bar
Põrandakütte kollektori tüüp Stainless steel with flow meter and manual air vent
REACHi kandidaatainete loend Lead (CAS no. 7439-92-1)
Reguleerimine ICON Wiring center
Supply voltage [V] 230V Hz 50
Tooterühm UnoFloors
Täiturmootor 230V
Tüüp UnoFloor Comfort
Versioon Right

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality