Manifold FHF, Brass, Number of heating manifold connections [loops] [Max]: 4, 10 bar

088U0504

Manifold 4+4 Danfoss BIV

Product details

Gross weight 2.43 Kilogram
Net weight 2.43 Kilogram
Volume 2.624 Liter
EAN 5702420080833

 

Bleed valve Not included
China RoHS compliance Out of scope
Description Manifold 4+4 Danfoss BIV
Differential pressure [bar] [max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 90 °C
Flowmeter No
Material BRASS
Number of heating manifold connections [loops] [Max] 4
Operating temperature [°C] [max] 90 °C
Presetting yes
Product group Manifold & Manifold Kits
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0f2f0bac-966c-4b04-9308-d05f77ce531d
SCIP dossier product name Manifold x+x Danfoss BIV
Test pressure [bar] 16 bar
Type Manifold FHF
UK RoHS compliance Out of scope
Valve connection Danfoss RA
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality