HPV1.0, 1" BSP, Shoe, 2 Port Valve Body

087N6595

HPV1.0, 1" BSP 2 port shoe valve body only( female)

Product details

Gross weight 0.518 Kilogram
Net weight 0.514 Kilogram
Volume 1.068 Liter
EAN 5013567062171

 

Category name 2 Port Valve Body
Closure Method Shoe
Description HPV1.0, 1" BSP 2 port shoe valve body only( female)
Differential pressure [bar] [max] 0.7 bar
Flow Control Type Open/Close
Kvs values [m³/h] 15 m³/h
Operating temperature [°C] [max] 95 °C
Product description HPV1.0
Product group Zone Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 118d4a5e-3889-4161-bf50-87ac156c3fbf
SCIP dossier product name H-Series Valves
Type HPV Shoe
Valve Size and Connection 1" BSP
Warranty [Year] 2
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality