AMB 162, Supply voltage [V] AC: 230, 480 s/mm
082H0224
This product is not available in this store. Please contact your local Customer Service Center.
AMB 162 5Nm 3p 480s 230V
AMB 162 5Nm 3p 480s 230V
Gross weight | 0.628 Kilogram |
Net weight | 0.628 Kilogram |
Volume | 2 Liter |
EAN | 5710104077802 |
Gross weight | 0.628 Kilogram |
Net weight | 0.628 Kilogram |
Volume | 2 Liter |
EAN | 5710104077802 |
Actuator speed [s/°] | 480 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | temperature control in central heating |
China RoHS compliance | Out of scope |
Contain batteries | No |
Control signal type | 3-point |
Description | AMB 162 5Nm 3p 480s 230V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP42 |
Manual operation | Yes |
Operating torque [Nm] | 5 N-m |
Power consumption [W] | 3 W |
Product group | Gear actuators |
Protection Class of the Coating | II |
REACH Candidate List substances | No |
Rotation angle [°] | 90 ° |
Safety function | No |
Speed type | Standard |
Spindle speed [s/mm] | 480 s/mm |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -10 °C |
Supply voltage [V] AC | 230 V |
Type | AMB 162 |
Actuator speed [s/°] | 480 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [max] | 50 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | temperature control in central heating |
China RoHS compliance | Out of scope |
Contain batteries | No |
Control signal type | 3-point |
Description | AMB 162 5Nm 3p 480s 230V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP42 |
Manual operation | Yes |
Operating torque [Nm] | 5 N-m |
Power consumption [W] | 3 W |
Product group | Gear actuators |
Protection Class of the Coating | II |
REACH Candidate List substances | No |
Rotation angle [°] | 90 ° |
Safety function | No |
Speed type | Standard |
Spindle speed [s/mm] | 480 s/mm |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -10 °C |
Supply voltage [V] AC | 230 V |
Type | AMB 162 |