AMB 162, Supply voltage [V] AC: 230, 30 s/mm

082H0221

This product is not available in this store. Please contact your local Customer Service Center.

AMB 162 5Nm 3p 30s 230V

Product details

Gross weight 0.674 Kilogram
Net weight 0.643 Kilogram
Volume 2 Liter
EAN 5710104077741

 

Actuator speed [s/°] 30 s/°
Actuator type Electrical
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Application temperature control in central heating
China RoHS compliance Out of scope
Contain batteries No
Control signal type 3-point
Description AMB 162 5Nm 3p 30s 230V
Frequency [Hz] 50/60
Grade of enclosure IP42
Manual operation Yes
Operating torque [Nm] 5 N-m
Power consumption [W] 3 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances No
Rotation angle [°] 90 °
Safety function No
Speed type Standard
Spindle speed [s/mm] 30 s/mm
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 80 °C
Storage temperature [°C] [Min] -10 °C
Supply voltage [V] AC 230 V
Type AMB 162

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality