Touch screen, MMITSS

080G0301

Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: RS485; ETHER; MODBUS, Packing format: Multi pack, Quantity per packing format: 1

Product details

Gross weight 1.264 Kilogram
Net weight 1.263 Kilogram
EAN 5702428477628

 

Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Communication type ETHER
MODBUS
RS485
Connector kit included No
Display type LCD
EEE category 5 small equipment (any external dimension < 50 cm)
Enclosure rating IP IP54
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Function Programmable Controller
In scope of WEEE Yes
Mounting method Panel mounting
Packing format Multi pack
Power consumption [W] 3.7 W
Product accessories Electron. control accessories
Product group Programmable controllers
Product Name Description Touch screen
Quantity per packing format 1 pc
REACH Candidate List substances No
Real time clock Yes
Serviceable No
Supply voltage [V] AC 24 V
Type MMITSS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality