Sensors, ACCPBT Probe NTC IP68 6x20 3m- I/P 10

080G0202

ACCPBT Probe NTC IP68 6x20 3m- I/P 10, Used for product: MCX series, Packing format: Industrial pack, Quantity per packing format: 10

Product details

Gross weight 0.036 Kilogram
Net weight 0.035 Kilogram
Volume 0.126 Liter
EAN 5702423285952

 

Cable length [m] 3 m
CE evaluated Yes
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
In scope of WEEE Yes
Packing format Industrial pack
Product group Sensors
Product Name Description Temperature sensor
Quantity per packing format 10 pc
REACH Candidate List substances No
Type Accessory
Type designation ACCPBT
Used for product MCX series

Accessories

Rezervnih delova

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality