Electron. control accessories, ACCCNX Cable Wired forMCX06C 2m, MCX series
080G0082
ACCCNX Cable Wired forMCX06C 2m, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 18
ACCCNX Cable Wired forMCX06C 2m, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 18
Gross weight | 0.647 Kilogram |
Net weight | 0.641 Kilogram |
Volume | 1.021 Liter |
EAN | 5702428182515 |
Gross weight | 0.647 Kilogram |
Net weight | 0.641 Kilogram |
Volume | 1.021 Liter |
EAN | 5702428182515 |
Cable length [m] | 2 m |
Function | Wired connectors kit, 2m cable |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product name | Cable |
Quantity per packing format | 18 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCCNX |
Used for product | MCX series |
Cable length [m] | 2 m |
Function | Wired connectors kit, 2m cable |
Packing format | Multi pack |
Product group | Electron. control accessories |
Product name | Cable |
Quantity per packing format | 18 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | ACCCNX |
Used for product | MCX series |