Termostat, B0

077B0022

Type: B0, Varm indkobling [°C]: -8, Varm udkobling [°C]: -16, Kold indkobling [°C]: -15.2, Kold udkobling [°C]: -25.5, Kapillarrørslængde [mm]: 1000

Product details

Gross weight 0.085 Kilogram
Net weight 0.08 Kilogram
Volume 0.309 Cubic decimeter
EAN 5702424000400

 

Adjusted at pressure [mm Hg] 760 mmHg
Adjusting position Warm
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -25 °C
Approval BEAB
CE
EAC
LLC CDC TYSK
cURus
Capillary tube length [mm] 1000 mm
CE evaluated Yes
China RoHS compliance Out of scope
Cold cut-in [°C] -15.2 °C
Cold cut-out [°C] -25.5 °C
Contain batteries No
EU RoHS compliance Out of scope
In scope of WEEE No
Packing format Industrial pack
Product Group Mechanical cold controls
Product name Thermostat
Quantity per packing format 100 pc
REACH Candidate List substances 0.1 No
Terminals 6,3 x 0,8 mm All
Type B0
UK RoHS compliance Out of scope
UL evaluated Yes
Warm cut-in [°C] -8 °C
Warm cut-out [°C] -16 °C

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality