FVF-M, Magnetic Insert DN150

065B7797

Magnetic Insert DN150

Product details

Gross weight 0.787 Kilogram
Net weight 0.787 Kilogram
Volume 0.472 Liter
EAN 5702421555538

 

Body material BaFe 12019
China RoHS compliance Out of scope
Contain batteries No
Description Magnetic Insert DN150
EU RoHS compliance Out of scope
Label product Yes
Media temperature [°C] [Max] 350 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Permissible media District heating/cooling circulation water
Product group Accessories - Auxiliary Products
REACH Candidate List substances No
Type FVF-M

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality