VFQ 2, PN 16, DN 15, 4 m³/h, Flange

065B2654

VFQ2 PN16 15/4 2-way flange flow/return

Product details

Gross weight 6.79 Kilogram
Net weight 6.79 Kilogram
Volume 11.702 Liter
EAN 5702421809181

 

Application District Heating
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description VFQ2 PN16 15/4 2-way flange flow/return
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 16 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
Kvs values [m³/h] 4 m³/h
Leakage through port max. [% Kvs] 0.03
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 200 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1f50ab89-b0c1-4bea-b1a0-b79ca00faa3b
SCIP dossier product name VFQ2 PN16 15/4 2-way flange flow/return
Spindle position Normally open
Stroke [mm] 6 mm
Type VFQ 2
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4404
Valve size DN 15

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality