Pressure transmitter, MEP 2650, 0 bar - 60 bar, 0 psi - 870 psi

063G2114

This product is not available in this store. Please contact your local Customer Service Center.

Pressure reference: Gauge (relative), Output signal: Switch, Electrical connection: Deutsch, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: MEP 2650-28-7-027-0-3-1-C7AC04

Product details

Gross weight 0.069 Kilogram
Net weight 0.055 Kilogram
Volume 0.086 Liter
EAN 5702428931229

 

+ supply Pin A
- common Pin B
Accuracy, typical [±FS%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 257 °F
Ambient temperature range [°F] [min] -40 °F
Approval CE
C UL US UL Recognized
Burst pressure [bar] 1400 bar
Burst pressure [psig] 20000 psig
CE evaluated Yes
China RoHS compliance Yes
Comments PIN C:PNP-NO-SWITCH TO SUPPLY
Compensated temp. range [°C] [max] 125 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 257 °F
Compensated temp. range [°F] [min] -40 °F
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 3 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 257 °F
Medium temperature range [°F] [min] -40 °F
Output signal Switch
Overload pressure max. [bar] 210 bar
Overload pressure max. [psig] 3000 psig
Packing format Multi pack
Pin surface material Sn
Pressure connection HEX [mm] 22 mm
Pressure connection size 1/4-18
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 60 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 870 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key MEP 2650-28-7-027-0-3-1-C7AC04
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MEP 2650

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality