Receiver pressure regulator, KVD 15

034L0172

Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 1.75, Max. Working Pressure [bar]: 28

Product details

Gross weight 0.506 Kilogram
Net weight 0.461 Kilogram
Volume 1.18 Liter
EAN 5702428411301

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
RoHS
RoHS China
Approval file name REFRIGERANT VALVE 53R0
China RoHS compliance Yes
Contain batteries No
Cv value [gal/min] 2.02 gal/min
Equipment Schrader valve access port
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [bar] 10 bar
Factory setting [psig] 145 psig
Flow direction indicator Engraved 1-way arrow
Inlet connection type Flare
Inlet size [in] 5/8 in
Inlet size [mm] 16 mm
Kv value [m³/h] 1.75 m³/h
Lubricants compatibility Oilfree applications
Max. test pressure [bar] 31 bar
Max. test pressure [psig] 450 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Medium temperature range [°C] [max] 130 °C
Medium temperature range [°C] [min] -45 °C
Medium temperature range [°F] [max] 266 °F
Medium temperature range [°F] [min] -49 °F
Oil free refrigerants R1234ze(E)
R513A
Other RoHS documentation EAEU RoHS
Outlet connection type Flare
Outlet size [in] 5/8 in
Outlet size [mm] 16 mm
Packing format Multi pack
Product accessories No
Product group Press. and temp. regul. valves
Product Name Description Receiver pressure regulator
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R454A
R454C
R455A
R507A
R513A
R515B
R516A
Regulation range [bar] [max] 20 bar
Regulation range [bar] [min] 3 bar
Regulation range [psig] Pe [max] 290 psig
Regulation range [psig] Pe [min] 44 psig
SCIP dossier no. 842c526f-b213-4baa-869c-a91bb999a318
Serviceable KV valves spare parts
Type KVD 15
UK RoHS compliance Out of scope
UL approved refrigerants R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
R516A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality