Pilot valve, CVPE-L, Constant-pressure pilot valve

027B1020

Pressure range [bar] Pe: -0.66 - 7, Kv value [m³/h]: 0.4, Max. Working Pressure [bar]: 52, Temperature range [°C]: -60 - 120

Podatki o izdelku

Gross weight 1.617 Kilogram
Net weight 1.037 Kilogram
Volume 2.97 Liter
EAN 5702428680905

 

Deli priloženi Gasket
Dodatki No
Fluid Group 1
Hladilna sredstva R1270
R170
R290
R600
R600a
Ime izdelka Pilot valve
Ime programa delov CVH
ICF
ICS
PM
Količina v pakiranju 6 kos
Maks. delovni tlak [psig] 754 psig
Max. Working Pressure [bar] 52 bar
Opis izdelka Constant-pressure pilot valve
Packing format Multi pack
PED category Art. 3, par. 3
Površinski premaz Zn (TLP)
Različica ventila Low pressure
Razpon tlaka [bar] Pe [Maks] 7 bar
Razpon tlaka [bar] Pe [Min] -0.66 bar
Razpon tlaka [psig] Pe [Maks] 102 psig
Razpon tlaka [psig] Pe [Min] 19.5 psig
Regulation range 19.5inHg - 102psig
Serviceable Pilot valve spare parts
Skladnost s kitajskim RoHS Out of scope
Skladnost z EU RoHS Out of scope
Skupina izdelkov Press. and temp. regul. valves
Soglasje EAC
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperaturni razpon [°F] [Maks] 248 °F
Temperaturni razpon [°F] [Min] -76 °F
Tip CVPE-L
Vrednost Cv [gal/min] 0.46 gal/min
Vrednost Kv [m³/h] 0.4 m³/h
Vsebuje baterije No
Znamka ICV Flexline

Dodatki

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality