Micro Plate heat exchanger, XB12L-1, Number of plates: 26

004H7528

25 bar, Brazing material: Copper

Product details

Gross weight 3.778 Kilogram
Net weight 3.58 Kilogram
Volume 4.986 Liter
EAN 5702425108648

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 25 mm
Connection length 2 [mm] 25 mm
Connection length side 1 [mm] 25 mm
Connection length side 2 [mm] 25 mm
Connection size 1 5/4
Connection size 2 5/4
Connection standard ISO 228/1
Connection type 1 G
Connection type 2 G
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 63 mm
In scope of WEEE No
Manufacturer's name Danfoss
Material Description (Short Te XB12L-1-26_2Cu_25_S1_7G5/4
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 26
Packing format Single pack
PED category I
Plate material no. 1.4404
Plate material no. 1.4404
Plate pattern L
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 289 mm
Total width [mm] 118 mm
Type XB12L-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm] 234 mm
Vertical center porthole 2[mm] 234 mm
Vertical center porthole side 1 [mm] 234 mm
Volume per channel 1 [l] 0.045 L
Volume per channel 2 [l] 0.045 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality