ChangeOver6 actuators, Supply voltage [V] AC: 24, 1.5 m

003Z3152

ChangeOver6 Actuator, 24V AC, 1,5 m

Detalles del producto

Gross weight 0.705 Kilogram
Net weight 0.65 Kilogram
Volume 1.92 Liter
EAN 5702424608446

 

Cable length [m] 1.5 m
China RoHS compliance Out of scope
Control signal type 2-point
Description ChangeOver6 Actuator, 24V AC, 1,5 m
IP protection class IP53
Operating torque [Nm] 10 N-m
Product group Other valves
REACH Candidate List substances No
Supply voltage [V] AC 24 V
Type ChangeOver6 actuators

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality