USV-M and USV-I Set, DN 50, Internal thread

003Z2155

Set of USV-M and USV-I, DN 50, Internal thread

Product details

Gross weight 4.33 Kilogram
Net weight 4.33 Kilogram
Volume 4.669 Liter
EAN 5702420083681

 

Connection types Internal thread
Contain batteries No
Description Set of USV-M and USV-I, DN 50, Internal thread
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9ee6576b-af1a-49d4-bac6-52ac23e9c151
SCIP dossier product name USV-I/M set 50, R 2"", PN 16
Type USV-M and USV-I Set
Valve size DN 50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality