Automatic Bypass Control, AVDO, DN 20, Angle, Internal thread, Internal thread

003L6007

This product is not available in this store. Please contact your local Customer Service Center.

Self-acting constant flow valve

Product details

Gross weight 0.676 Kilogram
Net weight 0.676 Kilogram
Volume 1.1 Liter
EAN 5702420017112

 

Connection size in Rp 3/4
Connection size out Rp 3/4
Connection types Threaded
Connections 3/4"
Contain batteries No
Description Self-acting constant flow valve
Design Angle
Differential pressure range [bar] [Max] 0.5 bar
EU RoHS compliance Yes with exemptions
Flow temperature [°C] [Max] 120 °C
Inlet connection type Internal thread
Outlet connection type Internal thread
Product group Automatic Bypass Control
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8d736b0d-4ef5-4b75-a470-3b3ad31b8da6
SCIP dossier product name AVDO COMMERCIAL 20
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO
Valve size DN 20
Working pressure [bar] [Max] 10 bar

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality