Automatic Bypass Control, AVDO accessories, Replacement handle

003L5401

This product is not available in this store. Please contact your local Customer Service Center.

Replacement handle for AVDO automatic bypass controls

Product details

Gross weight 23.43 Gram
Net weight 23.43 Gram
Volume 0.25 Liter
EAN 5702421011270

 

Connection size in Universal
Connection size out Universal
Connection types Universal
Connections Universal
Contain batteries No
Description Replacement handle for AVDO automatic bypass controls
Design Universal
Differential pressure range [bar] [Max] 0.5 bar
Flow temperature [°C] [Max] 120 °C
Inlet connection type Universal
Outlet connection type Universal
Product group Automatic Bypass Control
Setting [bar] [Max] 0.5 bar
Setting [bar] [Min] 0.05 bar
Type AVDO accessories
Type of accessories Replacement handle
Valve size Universal
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality