Lockshield Valves, RLV, DN 15, Straight, Self-sealing, Press-fit

003L1824

Drain-off feature, self-sealing tailpiece, press-fit connection

Product details

Gross weight 0.278 Kilogram
Net weight 0.267 Kilogram
Volume 0.336 Liter
EAN 5702420091716

 

China RoHS compliance Out of scope
Connection to radiator Rp 1/2
Connection to system 15 mm
Connection types Press-fit
Contain batteries No
Description Drain-off feature, self-sealing tailpiece, press-fit connection
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kvs values [m³/h] 2.5 m³/h
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8c4d5cf8-db46-44d3-8fa7-ebfda87cac19
SCIP dossier product name RLV & RLV-CX Lock shield Sealing 3
Surface Nickel plated
Tailpiece type Self-sealing
Test pressure [bar] 16 bar
Type RLV
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality