Lockshield Valves, RLV-S, DN 15, Straight, Standard, Internal thread

003L0124

Standard lockshield valve, nickel-plated

Product details

Gross weight 0.209 Kilogram
Net weight 0.207 Kilogram
Volume 0.096 Liter
EAN 5702420035819

 

China RoHS compliance Out of scope
Connection to radiator R 1/2
Connection to system Rp 1/2
Connection types Internal thread
Contain batteries No
Description Standard lockshield valve, nickel-plated
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kvs values [m³/h] 2.2 m³/h
Label product Yes
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7137db49-55ea-470c-ba5d-28b3fb1ea9e6
SCIP dossier product name RLV-S Lock shield 1
Surface Nickel plated
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV-S
UNSPSC CODE 40141616
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality