AFQ 2, PN 40, 0.5 bar, 320 cm²

003G5599

Function: Flow controller

Product details

Gross weight 19.857 Kilogram
Net weight 15.5 Kilogram
Volume 44.882 Liter
EAN 5715162374733

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 320 cm²
Application District heating and cooling
Body material Steel, mat. No. 1.0345, zinc plated
Contain batteries No
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] 0.5 bar
Flow control Yes
Flow limitation No
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
Function Flow controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller None
Pressure nominal [bar] 40 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting Type Fixed
Type AFQ 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality