BOCK, HGX12/30-4 ML CO2 T, Semi-hermetic CO2 transcritical

097C5430

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16431

Product details

Gross weight 105.7 Kilogram
Net weight 96.3 Kilogram
Volume 152.46 Liter
EAN 5715162857403

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Contain batteries No
Cylinder 2
Description Compressor HGX12/30-4 ML CO2 T
Discharge connection size [in] 3/4 in
Discharge connection size [mm] 19 mm
Discharge connection size type Non-Standard
Discharge connection type Soldering/welding
Family HG CO2 T Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE No
IP class IP66
Legacy BOCK ID 16431
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX12/30-4 ML CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil level regulator No
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 8f0c875f-51d2-4674-8d59-4062c78b55d8
SCIP dossier product name HG(X)12/…. CO2 T/LT
Screw-in valve No
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Non-Standard
Suction connection type Soldering/welding
Technology Semi-hermetic CO2 transcritical
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX12
Type designation HGX12/30-4 ML CO2 T
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality