LD-302P7K5TAE20H1BGXXXXS018XAXBRCXXXXDX

134L9610

Frequency converter
LD-302P7K5TAE20H1BGXXXXS018XAXBRCXXXXDX
Lift Drive LD-302
(P7K5) 7.5 KW / 10 HP, Three phase
380 - 400 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: A3
No C1 option, No D option
No A Option, MCB-102 Encoder Option

Other options according to Model code

Model code: LD-302P7K5TAE20H1BGXXXXS018XAXBRCXXXXDX

Product details

Gross weight 7.02 kg
Net weight 6.49 kg
Volume 27.246 l
EAN 5710107848294

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P7K5 (P7K5) 7.5 KW / 10 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BR MCB-102 Encoder Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 LD-302P7K5TAE20H1BGX
Typecode Part 2 XXXS018XAXBRCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 7.5
Height [mm] 268,0
Width w/ no C options [mm] 130,0
Width w/ two C options [mm] 190,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 11.1
Continuous Current (HO) [A] 16
Intermittent Current (HO) [A] 25.6
Calculated Gross Weight [kg] 7.02
Calculated Net Weight [kg] 6.49
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 LD-302P7K5TAE20H1BGX
Modelcode02 XXXS018XAXBRCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality