Mehr anzeigen
MBS 33M

Zeigt 25 Produkt(e)

060G1233

Pressure transmitter, MBS 33M, 0 bar - 4 bar, 0 psi - 58 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1621-H3AB08-0

060G1234

Pressure transmitter, MBS 33M, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1821-H3AB08-0

060G1654

Pressure transmitter, MBS 33M, 0 bar - 40 bar, 0 psi - 580 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-2631-H3AB08-0

060G1655

Pressure transmitter, MBS 33M, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-2011-H3AB08-0

060G1656

Pressure transmitter, MBS 33M, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1811-H3AB08-0

060G1705

Pressure transmitter, MBS 33M, -1 bar - 3 bar, -14.5 psi - 43.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-8531-H3AB08-0

060G2159

Pressure transmitter, MBS 33M, 0 bar - 20 bar, 0 psi - 290 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-2311-H3AB08-0

060G2160

Pressure transmitter, MBS 33M, 0 bar - 5 bar, 0 psi - 72.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1711-H3AB08-0

060G3121

Pressure transmitter, MBS 33M, 0 bar - 1 bar, 0 psi - 14.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1011-H3AB08-0

060G3122

Pressure transmitter, MBS 33M, 0 bar - 1.6 bar, 0 psi - 23.2 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 33M-1211-H3AB08-0

Ansicht: