MBS 1300 Series is a dual output transmitter. Output 1 gives a pressure signal where as output 2 gives a temperature signal. The Series consists of two versions: MBS 1300 – without integrated pulse-snubber and MBS 1350 – with integrated pulse-snubber. The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements
Shows 2 product(s)
Pressure transmitter, MBS 1350, 0 bar - 400 bar, 0 psi - 5801.51 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-361G-C1GB04-2
Pressure transmitter, MBS 1350, 0 bar - 250 bar, 0 psi - 3625 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1350-341B-C1GB04-2