The Danfoss DST X720 mid level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control. Danfoss DST X720 series uses MEMS technology for single and dual axis with measurement ranges up to 360° in both single and redundant versions. All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility, and comes with either analogue or CANopen output. Single and redundant sensor types are available, making the complete portfolio suitable for safetycritical applications.
Shows 12 product(s)
Inclination position sensor, DST X720, 180 °, Single, CAN-open
Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HC10 0033X00
Inclination position sensor, DST X720, 180 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Single, Specification key: MVR360360HC10 0033X00
Inclination position sensor, DST X720, 85 °, Single, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOS085000HC10 0033X00
Inclination position sensor, DST X720, 85 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR085085HC10 0033X00
Inclination position sensor, DST X720, 30 °, Single, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOS030000HC10 0033X00
Inclination position sensor, DST X720, 15 °, Redundant, CAN-open
Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR015015HC10 0033X00
Inclination position sensor, DST X720, 360 °, Single, 0.5 - 4.5 V
Electrical connection: M12 x 1, Axis type: Single, Specification key: MVS360000HA0 0033X00
Inclination position sensor, DST X720, 10 °, Single, CAN-open
Electrical connection: Cable, Axis type: Dual, Specification key: FOS010000HC10 0033X10
Inclination position sensor, DST X720, 30 °, Single, 0.5 - 4.5 V
Electrical connection: M12 x 1, Axis type: Single, Specification key: MOS030000HA10 0033X00
DST X720 MOS085000HA10 0033X00
Electrical connection: M12 x 1, Axis type: Single, Specification key: MOS085000HA10 0033X00