BB / BE / BF / BG / BN

Shows 92 product(s)

018F4961

Solenoid coil, BF230AS, Cable, 8 m, Supply voltage [V] AC: 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67

018F6081

Solenoid coil, BE200CS, DIN Spade, Supply voltage [V] AC: 200, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 200, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP00

018F6176

Solenoid coil, BE230AS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20

018F6177

Solenoid coil, BE240AS, DIN Spade, Supply voltage [V] AC: 240, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20

018F6182

Solenoid coil, BE024AS, DIN Spade, Supply voltage [V] AC: 24, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 24, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP20

018F6185

Solenoid coil, BE115CS, DIN Spade, Supply voltage [V] AC: 115, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 115, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20

018F6189

Solenoid coil, BE220BS, DIN Spade, Supply voltage [V] AC: 220, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220, Frequency [Hz]: 60 Hz, Enclosure rating IP: IP20

018F6192

Solenoid coil, BE110CS, DIN Spade, Supply voltage [V] AC: 110, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20, Packing format: Multi pack

018F6193

Solenoid coil, BE230CS, DIN Spade, Supply voltage [V] AC: 220 - 230, Multi pack

Electrical connection: DIN Spade, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP20

018F6251

Solenoid coil, BF230AS, Cable, 1 m, Supply voltage [V] AC: 220 - 230, Multi pack

Electrical connection: Cable, Supply voltage [V] AC: 220 - 230, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP67

View: