Danfoss Ally™ Radiator Thermostat: Efficient electronic control for residential heating with user-friendly operation via app or manual adjustment. The Danfoss Ally™ Radiator Thermostat is an electronic solution designed for residential heating control. Operated by batteries, it offers a compact and user-friendly design. Users can control heating settings conveniently through the Danfoss Ally™ App or manually by adjusting the thermostat. This connected radiator thermostat ensures efficient and hassle-free temperature management in residential spaces, providing a reliable and easy-to-use solution for optimizing heating comfort.
Shows 1 product(s)
Radiator thermostat, Danfoss Ally™, Adapter type: RA; M30, 2.4 GHz
Electronic thermostatic radiator valve for the Danfoss Ally™ system, Zigbee, RA; M30, Zigbee