AHQM is a self-acting flow controller with integrated control valve primarily for use in district heating systems or in secondary district heating systems as well. The controller closes when set max. flow is exceeded. In combination with Danfoss electrical actuators AMV(E) can be controlled by ECL electronic controllers. The controllers have a control valve with adjustable flow restrictor, connection neck for electrical actuator, and an actuator with one control diaphragm.
Shows 9 product(s)
AHQM, PN 16, DN 15, Flow rate [m³/h]: 0.04 - 0.43, External Thread, G 3/4 A, Mounting version: Free
AHQM PN16 15/1,0/0,12 ext.thr flow/ret
AHQM, PN 16, DN 15, Flow rate [m³/h]: 0.11 - 0.7, External Thread, G 3/4 A, Mounting version: Free
AHQM PN16 15/1,25/0,12 ext.thr flow/ret
AHQM, PN 16, DN 15, Flow rate [m³/h]: 0.2 - 1, External Thread, G 3/4 A, Mounting version: Free
AHQM PN16 15/1,6/0,12 ext.thr flow/ret
AHQM, PN 16, DN 20, Flow rate [m³/h]: 0.25 - 1.2, External Thread, G 1 A, Mounting version: Free
AHQM PN16 20/2,5/0,12 ext.thr flow/ret
AHQM, PN 16, DN 25, Flow rate [m³/h]: 0.43 - 2.2, External Thread, G 1 1/4 A, Mounting version: Free
AHQM PN16 25/4/0,14 ext.thr flow/ret
AHQM, PN 16, DN 32, Flow rate [m³/h]: 0.65 - 3.4, External Thread, G 1 3/4 A, Mounting version: Free
AHQM PN16 32/6,3/0,14 ext.thr flow/ret
AHQM, PN 16, DN 40, Flow rate [m³/h]: 1.5 - 7.5, External Thread, G 2 A, Mounting version: Free
AHQM PN16 40/12,5/0,2 ext.thr flow/ret
AHQM, PN 16, DN 50, Flow rate [m³/h]: 2.5 - 12.5, External Thread, G 2 1/2 A, Mounting version: Free
AHQM PN16 50/20/0,2 ext.thr flow/ret
AHQM, PN 16, DN 50, Flow rate [m³/h]: 2.5 - 12.5, Flange, Mounting version: Free
AHQM PN16 50/20/0,2 flange flow/ret