Show more
WVO

Shows 4 product(s)

003N5203

Pressure operated water valve, WVO 10, 8 bar - 12 bar, 1.4 m³/h

Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 8 - 12, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare

003N5206

Pressure operated water valve, WVO 10, 14 bar - 18 bar, 1.4 m³/h

Connection type: G, Connection size [in]: 3/8, Kv value [m³/h]: 1.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 14 - 18, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare

003N5216

Pressure operated water valve, WVO 15, 14 bar - 18 bar, 1.9 m³/h

Connection type: G, Connection size [in]: 1/2, Kv value [m³/h]: 1.9, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 14 - 18, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare

003N6232

Pressure operated water valve, WVO 20, 16 bar - 20 bar, 3.4 m³/h

Connection type: G, Connection size [in]: 3/4, Kv value [m³/h]: 3.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 16 - 20, Connection size (refrigerant): 1/4 in - 6 mm, Connection type (refrigerant): SAE flare union nut