Shows 11 product(s)
4-way reversing valve coil, STF-01AB500A1
Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
4-way reversing valve coil, STF-01AD503B1
Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
4-way reversing valve coil, STF-01AJ504F1
Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54
4-way reversing valve coil, STF-01AJ506B1
Supply voltage [V] AC: 220 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
4-way reversing valve coil, STF-01AJ512E1
Supply voltage [V] AC: 220 - 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54
4-way reversing valve coil, STF-H01AJ1738A1
Supply voltage [V] AC: 220 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
4-way reversing valve coil, STF-01AB503B1
Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
4-way reversing valve coil, STF-H01AJ2604A1
Supply voltage [V] AC: 220 - 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
4-way reversing valve coil, STF-01AJ504F1
Supply voltage [V] AC: 208 - 240, Enclosure rating IP: IP54
4-way reversing valve coil, STF-01AJ504F1
Supply voltage [V] AC: 208 - 240, Frequency [Hz]: 50 Hz, Enclosure rating IP: IP54