AKVO 10 is an electrically operated expansion valve designed for refrigeration plant. AKVO 10 has an internal filter. The AKVO 10 range covers a capacity range from 0.6 – 13.5 kW (R404A/R507) and is divided in 7 capacities
Shows 6 product(s)
Electric expansion valve, AKVO 10-1
Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Electric expansion valve, AKVO 10-2
Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Electric expansion valve, AKVO 10-3
Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Electric expansion valve, AKVO 10-4
Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Electric expansion valve, AKVO 10-5
Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF
Electric expansion valve, AKVO 10-6
Inlet size [mm]: 10, Inlet connection type: Solder, ODF, Outlet size [mm]: 12.00, Outlet connection type: Solder, ODF