The Danfoss Eco-damper solution is a 3 component (3 valve) system build on the ICV modular concept. Each component consists of an ICV housing and 1 of 3 modules performing the functions Dampening (ICD), Non-return (ICC) and Control (ICS 1 or 3 pilots) respectively. The Danfoss Eco-damper solution is used in the economizer line of typical screw compressors to dampen the pulsations from the compressor. The Eco damper system is designed for high damping efficiency over a broad band of low frequencies with neglectable pressure drop. It comes in sizes 32 and 50 and is offered from a parts program giving a wide variety of connection types and sizes. The ICD is a unique damping system combining the Helmholtz, Quarter wave and Expansion chamber principles into a broad band damper, able to reduce the Ammonia pulsations by 30% to 80% for critical frequencies in the frequency range of 100 to 500 Hz
Shows 25 product(s)
Multifunction valve body, ICV 32
Product description: Multifunction valve body, Type: ICV 32, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 32
Product description: Multifunction valve body, Type: ICV 32, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 32
Product description: Multifunction valve body, Type: ICV 32, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 32
Product description: Multifunction valve body, Type: ICV 32, Used for product: ICM 32; ICLX 32; ICS 32
Multifunction valve body, ICV 32
Product description: Multifunction valve body, Type: ICV 32, Used for product: ICM 32; ICLX 32; ICS 32
Function module, ICS 32
Function module, Cv value [gal/min]: 20, Kv value [m³/h]: 17, Used for product: ICV 32
ICD 32 + ICC 32
Type: ICD 32 + ICC 32, Kv value [m³/h]: 12.1, Cv value [gal/min]: 14.1, Used for product: ICV 32
Function module, ICC 32
Product description: Function module, Type: ICC 32, Kv value [m³/h]: 16.6, Cv value [gal/min]: 19.3, Used for product: ICV 32