Shows 54 product(s)

061L1151

4-way reversing valve, STF-0306G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: E

061L1154

4-way reversing valve, STF-0409G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 7/8, Discharge conn size [in]: 1/2, Design config. Style: B

061L1155

4-way reversing valve, STF-0413G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 7/8, Discharge conn size [in]: 5/8, Design config. Style: B

061L1158

4-way reversing valve, STF-0715G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 1 1/8, Discharge conn size [in]: 7/8, Design config. Style: B

061L1206

4-way reversing valve, STF-0101G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/8, Discharge conn size [in]: 5/16, Design config. Style: A

061L1209

4-way reversing valve, STF-0401G3

Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31, MinODP [bar]: 3, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: B

View: