Liquid level sensors

Shows 34 product(s)

084H4500

Liquid level sensor, AKS 4100, Cable version

Design: Cable version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 5000

084H4501

Liquid level sensor, AKS 4100, Cable version

Design: Cable version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 5000

084H4503

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 500

084H4504

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 800

084H4505

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1000

084H4506

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1200

084H4507

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1500

084H4508

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 1700

084H4509

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI not included, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 2200

084H4510

Liquid level sensor, AKS 4100, Coaxial version

Design: Coaxial version, Parts included: HMI with EN,DE,FR,ES Language, Connection size [in]: 1, Connection type: G, Insertion length [mm]: 500

View: