40% heat transfer increase compared to traditional fishbone design. The C12L-EZ is an economizer optimized for R410A for use in VRF, heat pump and bus A/C etc., and also can be used as evaporator for chiller with a capacity under 5.5KW. Inspired by fish scales, Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient by 40% compared with traditional fishbone design at the same evaporating temperature. At the same time, inheriting from the dimple features, C12L-EZ reducesthe amount of material used. To meet demands for higher seasonal efficiency, the C12L-EZ is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping A/C units perform more efficiently, it reduces both energy costs and environmental impact.
Shows 10 product(s)
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 20
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 12
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 8
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 12
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 60
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 30
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 30
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 34
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 60
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing
Micro Plate heat exchanger, MPHE C12L-EZ, Number of plates: 40
Max. Working Pressure [bar]: 45, Chiller, Function: Evaporator, Brazing material: Copper brazing