MCX15B2 and MCX20B2 is an electronic controller that stands on the top of the MCX range, thanks to the large number of its inputs and outputs, the enhanced CPU capabilities and connectivity features.It holds all the typical functionalities of MCX controllers: programmability; connection to the CANbus local network; up to two Modbus RS485 serial interfaces with galvanic isolation.Furthermore, it is fitted with an ultra wide range (24/110/230 V AC) power supply in the same product variant, with USB and Ethernet connection for embedded Web server and IP protocols management. It is available in several models, with or without graphic LCD display and with 15 or 20 digital output.
Shows 3 product(s)
Program. controller, 15 relays, MCX15B2
Function: Programmable Controller, Supply voltage [V] AC: 24 - 230, Communication type: 1RS485; USB; CANBUS; ETHER, Packing format: Multi pack, Quantity per packing format: 8
Program. controller, 15 relays, MCX15B2
Function: Programmable Controller, Supply voltage [V] AC: 24 - 230, Communication type: 1RS485 MODUBUS; USB; CANBUS; ETHER, Packing format: Multi pack, Quantity per packing format: 8
Program. controller, 20 relays, MCX20B2
Function: Programmable Controller, Supply voltage [V] AC: 24 - 230, Communication type: 2xRS485 MODBUS; USB; CANBUS; ETHER, Packing format: Multi pack, Quantity per packing format: 8