MCX061V is a standard MCX electronic controller with one integrated electronic expansion valve driver. It is available in the version with graphic LCD display and 110 / 230 V AC or 24 V AC power supply. It holds all the typical functionalities of MCX controllers in the compact size of 8 DIN modules: Programmability; Connection to the CANbus local network; Modbus RS485 serial communication interface.It is moreover fitted with a slot for memory card SD / MMC and Ethernet connection. The memory card assures SW download and datalogging function; the Ethernet port allows the SW download, monitoring with web pages, datalogging and the alarms warning
Shows 3 product(s)
Program. controller, 6 relays, MCX061V
Function: Programmable controller, Supply voltage [V] AC: 110 - 230, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Program. controller, 6 relays, MCX061V
Function: Programmable Controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; MODBUS, Packing format: Multi pack, Quantity per packing format: 12
Program. controller, 6 relays, MCX061V
Function: Programmable controller, Supply voltage [V] AC: 24, Communication type: CANBUS; RS485; Ethernet; MODBUS, Packing format: Multi pack, Quantity per packing format: 12