Shows 70 product(s)
Evaporator pressure regulator, KVP 12
Inlet size [mm]: 12, Outlet size [mm]: 12.00, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in, Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 2.5, Max. Working Pressure [bar]: 18
Evaporator pressure regulator, KVP 15
Inlet size [mm]: 16, Outlet size [mm]: 16.00, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in, Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 2.5, Max. Working Pressure [bar]: 18
Evaporator pressure regulator, KVP 12
Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 2.5, Max. Working Pressure [bar]: 18
Evaporator pressure regulator, KVP 22
Inlet size [mm]: 22, Outlet size [mm]: 22.00, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 2.5, Max. Working Pressure [bar]: 18
Evaporator pressure regulator, KVP 28
Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 8, Max. Working Pressure [bar]: 18
Evaporator pressure regulator, KVP 12
Inlet size [mm]: 12, Outlet size [mm]: 12.00, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 2.5, Max. Working Pressure [bar]: 18
Evaporator pressure regulator, KVP 15
Inlet size [mm]: 16, Outlet size [mm]: 16.00, Inlet size [in]: 5/8 in, Outlet size [in]: 5/8 in, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 2.5, Max. Working Pressure [bar]: 18
Evaporator pressure regulator, KVP 28
Inlet size [mm]: 28, Outlet size [mm]: 28.00, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 8, Max. Working Pressure [bar]: 18
Evaporator pressure regulator, KVP 35
Inlet size [mm]: 35, Outlet size [mm]: 35.00, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Kv value [m³/h]: 8, Max. Working Pressure [bar]: 18
Crankcase pressure regulator, KVL 12
Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 3.2, Max. Working Pressure [bar]: 18